| Obj.číslo | Popis |
DHP-AX |
|
086U8342
| Air/Water Outdoor Heat Pump 6kW 400V |
|
086U8343
| Air/Water Outdoor Heat Pump 8kW 400V |
|
086U8344
| Air/Water Outdoor Heat Pump 10kW 400V |
|
086U8345
| Air/Water Outdoor Heat Pump 12kW 400V |
|
086U8346
| Air/Water Outdoor Heat Pump 6kW 230V |
|
086U8347
| Air/Water Outdoor Heat Pump 8kW 230V |
|
086U8348
| Air/Water Outdoor Heat Pump 10kW 230V |
|
086U8349
| Air/Water Outdoor Heat Pump 12kW 230V |